IESNA:LM-63-2002
[TEST]P957512
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]64153
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7028.1 7676.2 8381.2 9130 9778 10321 10732.6 10973.5 11012.9 10894.6
10772 10763.3 10837.7 10999.7 11380.7 12330.9 14691.1 18233.6 21390.8 23816.7
25682.1 27442.4 29032 30525.2 31527.9 30082.9 24350.9 17033.8 11779.2 7921.4
3341.1 1059.7 503.6 218.9 70.1 0 0
7028.1 7689.3 8433.7 9156.2 9808.7 10351.7 10789.6 11030.4 11065.4 10960.3
10824.6 10820.2 10877.1 11043.5 11433.2 12177.7 14209.5 17664.4 21185 23698.5
25638.3 27591.3 29084.5 30547 31628.6 30695.9 25388.7 18128.6 12344.1 8214.8
3555.6 1151.6 586.8 258.4 92 0 0
7028.1 7680.6 8403.1 9099.3 9721.1 10237.8 10636.3 10885.9 10912.2 10820.2
10719.5 10702 10763.3 10929.7 11301.9 11998.1 13649 16762.3 20265.4 22989.1
25003.4 27122.8 29132.7 30976.2 32535.1 32981.7 29408.5 22884 15439.9 10027.6
4641.6 1830.4 1029 569.3 262.7 87.6 0
7028.1 7628 8298 8963.6 9524.1 10001.4 10382.3 10579.4 10645.1 10605.6
10531.2 10522.4 10575 10653.8 10872.8 11315 12068.2 13802.2 16762.3 20160.3
23181.8 25988.6 28852.4 31549.8 34129 36143.3 37505.1 37614.6 35258.7 27972.3
15720.2 5626.9 2259.5 1208.6 556.1 127 0
7028.1 7540.4 8131.6 8740.2 9270.1 9721.1 10080.2 10321 10430.5 10456.8
10452.4 10478.7 10553.1 10623.2 10763.3 11082.9 11643.4 12488.6 14069.3 16740.4
20230.4 23956.8 27705.2 31606.7 34825.2 37864.1 40846.2 44178.5 46775.2 44866
35495.2 19551.7 7693.7 3441.8 1453.8 148.9 0
7028.1 7492.3 8013.3 8538.8 9020.5 9462.8 9821.8 10102.1 10255.3 10364.8
10443.6 10570.6 10763.3 10916.5 11061 11288.7 11774.8 12554.2 13745.3 15203.5
17353.5 20169.1 23374.4 26816.2 30367.5 34304.1 38700.5 43863.2 50974.5 55200.1
50501.6 37960.5 20646.4 7365.3 1830.4 105.1 0
7028.1 7466 7978.3 8508.2 8976.7 9419 9799.9 10075.8 10242.2 10347.3
10456.8 10583.7 10767.7 10929.7 11100.5 11354.4 11827.3 12593.7 13793.5 15339.2
17401.7 20160.3 23291.2 26663 30284.3 34264.7 38757.4 44191.6 50965.7 54946.1
49814.1 37233.6 20545.7 7514.2 1808.5 118.2 0
7028.1 7378.4 7798.8 8258.6 8700.8 9130 9515.3 9839.3 10071.4 10251
10439.2 10666.9 10916.5 11126.7 11332.5 11625.9 12098.8 12830.1 13916.1 15396.1
17279 19582.3 22345.4 25528.9 29128.3 33178.8 37601.4 42378.8 48246.5 52730.4
46600 29102 13202.3 4492.7 1068.4 92 0
7028.1 7321.5 7636.8 8000.2 8394.3 8792.8 9186.9 9532.8 9848.1 10124
10413 10688.8 10951.6 11183.7 11446.4 11827.3 12374.7 13219.8 14489.7 16223.7
18518.3 21255.1 24429.8 27897.8 31427.2 35140.5 38954.5 43005 47033.5 48391
42996.2 28817.4 12396.6 3717.7 1497.6 416 0
7028.1 7220.8 7448.5 7711.2 8039.6 8398.7 8749 9112.4 9445.2 9782.4
10124 10434.9 10697.6 10977.8 11275.6 11630.3 12182 13066.6 14432.8 16425.2
19017.5 22008.2 25209.2 28453.9 31685.6 34930.3 38271.4 41472.3 42930.5 40149.9
31615.5 15860.3 4282.5 1624.6 884.5 245.2 0
7028.1 7115.7 7229.5 7413.4 7658.7 7925.8 8245.4 8556.3 8893.5 9208.8
9576.6 9931.3 10281.6 10649.4 11030.4 11485.8 12112 13084.1 14546.6 16731.7
19599.9 23002.2 26286.4 29115.2 31562.9 33879.4 35762.3 36208.9 33931.9 27722.7
17296.6 6323.1 1269.9 389.7 135.7 48.2 0
7028.1 7063.1 7111.3 7251.4 7452.8 7676.2 7943.3 8219.2 8516.9 8836.6
9178.1 9528.4 9913.8 10307.9 10745.8 11271.2 11958.7 12970.2 14389 16333.2
18938.6 21960.1 24731.9 26457.2 27249.8 27394.3 26807.5 24950.8 21548.5 16521.5
9725.5 3310.4 753.2 214.6 61.3 26.3 0
7028.1 6993.1 6997.4 7071.9 7207.6 7374 7575.5 7790 8004.6 8206
8429.3 8635.1 8876 9108.1 9362 9668.6 10119.6 10829 11950 13583.3
15680.8 17808.9 19275.8 19481.6 18308.1 16127.4 13009.6 9134.3 5206.5 2382.1
1020.3 385.3 144.5 56.9 26.3 4.4 0
7028.1 6870.5 6778.5 6726 6682.2 6603.3 6467.6 6253 5968.4 5631.2
5245.9 4838.7 4431.4 4068 3787.7 3581.9 3433 3376.1 3669.5 4348.2
5101.4 5718.8 5683.8 4685.4 3284.2 2189.4 1515.1 1055.3 705 437.9
275.9 175.2 87.6 35 8.8 0 0
7028.1 6756.6 6546.4 6283.7 5907.1 5438.6 4886.8 4269.4 3612.6 2968.9
2500.3 2255.1 2202.6 2224.5 2298.9 2364.6 2417.1 2421.5 2364.6 2246.4
2115 1983.6 1843.5 1690.2 1488.8 1239.2 967.7 696.2 521.1 381
245.2 144.5 56.9 21.9 8.8 0 0
7028.1 6655.9 6279.3 5775.7 5083.9 4326.3 3533.8 2833.1 2430.3 2294.5
2224.5 2163.2 2115 2066.8 2040.6 2023 2001.1 1953 1847.9 1694.6
1541.4 1388.1 1239.2 1068.4 897.7 748.8 639.3 543 429.1 293.4
148.9 74.4 35 13.1 0 0 0
7028.1 6555.2 6025.3 5219.6 4326.3 3419.9 2706.1 2434.7 2355.8 2290.2
2224.5 2158.8 2093.1 2027.4 1931.1 1821.6 1694.6 1545.7 1383.7 1226.1
1077.2 945.8 840.7 757.5 678.7 604.3 525.5 416 284.6 192.7
127 70.1 30.7 13.1 0 0 0
7028.1 6493.9 5771.4 4829.9 3770.2 2876.9 2513.5 2439 2369 2294.5
2233.2 2158.8 2080 1983.6 1861 1707.8 1541.4 1370.6 1191.1 1015.9
871.4 779.4 713.8 652.5 586.8 521.1 446.6 354.7 280.2 223.3
162 105.1 35 4.4 0 0 0
7028.1 6406.3 5526.1 4409.5 3314.8 2666.7 2522.2 2452.2 2382.1 2307.7
2242 2171.9 2088.7 1974.9 1821.6 1659.6 1462.5 1265.5 1050.9 897.7
797 735.7 687.5 634.9 578 507.9 420.4 345.9 289 227.7
166.4 105.1 30.7 0 0 0 0
7028.1 6397.5 5447.3 4247.5 3139.7 2640.5 2548.5 2474.1 2399.6 2329.6
2259.5 2180.7 2097.5 1974.9 1826 1628.9 1405.6 1182.3 998.4 858.3
770.7 713.8 661.2 604.3 538.6 455.4 363.4 302.1 245.2 188.3
127 70.1 17.5 0 0 0 0
7028.1 6397.5 5390.4 4159.9 3065.2 2640.5 2566 2491.6 2408.4 2329.6
2259.5 2185.1 2101.9 1992.4 1852.3 1659.6 1423.1 1186.7 985.2 836.4
748.8 696.2 643.7 582.4 507.9 402.9 310.9 258.4 210.2 157.6
100.7 39.4 4.4 0 0 0 0
7028.1 6419.4 5416.7 4173.1 3065.2 2640.5 2566 2491.6 2412.8 2338.3
2263.9 2189.4 2110.6 2005.5 1865.4 1650.8 1414.4 1169.2 967.7 823.2
744.4 691.9 634.9 578 499.2 376.6 293.4 245.2 192.7 140.1
87.6 30.7 0 0 0 0 0
